159100, XL Shear Bolt WEJTAP™ Series Connector
Image of 159100 159100, XL Shear Bolt WEJTAP™ Series Connector
Image of 159100 159100, XL Shear Bolt WEJTAP™ Series Connector
play
WEJTAP™ Installation with Gloves

159100, XL Shear Bolt WEJTAP™ Series Connector

Brand: Burndy

Catalog ID: 159100

Main Conductor: 1590 AAC (61 Str) - 1590 ACSR (45/7 Str) (1.454"-1.504") Tap Conductor: 1/0 (.325" - .398")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

159100

Series

WEJTAP™ Series

UPC

621945682955

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 1590 AAC-1590 ACSR, Tap: 1/0