


Brand: Connector Products (CPI)
Catalog ID: 210105C
Catalog Number
210105C
Material
Copper
Series
WEJTAP™ Series
UPC
621945675681
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 1/0-2/0 Cu, Tap: #2-1 Cu