


Brand: Burndy
Catalog ID: 264124-2
Catalog Number
264124-2
Product Type
Clamps
Type
Stirrups
UPC
621945677111
Dimension - Bail Size
#2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 4/0, #2 Bail
Carton Quantity
25
Pallet Quantity
900