
Brand: Connector Products (CPI)
Catalog ID: 264424
Catalog Number
264424
Type
Stirrups
UPC
621945720787
Dimension - Bail Size
4/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 3/0 ACSR-4/0, 4/0 Bail