477962T, Shear Bolt WEJTAP™ Series Connector, Medium Series
Image of 477962T 477962T, Shear Bolt WEJTAP™ Series Connector, Medium Series
Image of 477962T 477962T, Shear Bolt WEJTAP™ Series Connector, Medium Series
play
WEJTAP™ Installation with Gloves

477962T, Shear Bolt WEJTAP™ Series Connector, Medium Series

Brand: Connector Products (CPI)

Catalog ID: 477962T

Main Conductor: 336.4 - 397 ACSR (18/1 Str) (.666"-.743") Tap Conductor: 1/0 - 3/0 (.368"-.502") OR Main Conductor: 397 ACSR (24/7 Str) - 556.5 AAC (.769"-.858") Tap Conductor: #2 - 1/0 (.292"-.398") Tin Plated

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

General

Catalog Number

477962T

Series

WEJTAP™ Series

UPC

621945678699

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 336.4-397 ACSR, Tap: 1/0-3/0 OR Main Conductor: 397 ACSR-556.5 AAC, Tap: #2-1/0