556294-1T, Shear Bolt WEJTAP™ Series Connector, Medium Series
Image of 556294-1T 556294-1T, Shear Bolt WEJTAP™ Series Connector, Medium Series
Image of 556294-1T 556294-1T, Shear Bolt WEJTAP™ Series Connector, Medium Series
play
WEJTAP™ Installation with Gloves

556294-1T, Shear Bolt WEJTAP™ Series Connector, Medium Series

Brand: Connector Products (CPI)

Catalog ID: 556294-1T

Main Conductor: 477 ACSR (26/7 Str) - 605 ACSR (.856"-.953") Tap Conductor: 556.5 ACSR (24/7 Str) - 605 (.914"-.952") Tin Plated

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

General

Catalog Number

556294-1T

Series

WEJTAP™ Series

UPC

621945678736

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 477-605 ACSR, Tap: 556.5-605