


Brand: Connector Products (CPI)
Catalog ID: 636556-1
Catalog Number
636556-1
Product Type
Clamps
Type
Stirrups
UPC
621945679085
Dimension - Bail Size
4/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 477 ACSR-715 AAC, 4/0 Bail
Carton Quantity
10
Pallet Quantity
600