


Brand: Burndy
Catalog ID: 723005
Catalog Number
723005
Number of Pad Holes
4
Product Type
Pad Tap Connectors
UPC
621945683631
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
336.4 ACSR-636 AAC
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Number of Pad Holes
4
Carton Quantity
20
Pallet Quantity
720