Image of 801375 801375, Bi-Metallic Arrestor/Paddle Stirrup, .375" Rod, 3/8" Copper Stud

801375, Bi-Metallic Arrestor/Paddle Stirrup, .375" Rod, 3/8" Copper Stud

Brand: Connector Products (CPI)

Catalog ID: 801375

Bi-Metallic Arrestor Stirrup, Tin Plated 3/8" Copper Stud, Extruded Alu. Body

  • Bi-Metallic construction allows connection between aluminum systems components and bronze hot line clamps while preventing galvanaic reaction
  • The stirrup is fault current rated at 10K amps for a 2-second duration
  • Standard or slotted hole configuration allows connection to terminals or spades with standard NEMA spacing
  • Fully CNC machined from EC grade aluminum and pure 110% copper for maximum conductivity
  • Copper rod is tin plated and coated with corrosion inhibitor before it is threaded and crimped into the aluminum body

General

Catalog Number

801375

Type

Stirrups

UPC

621945679832