CPI Ground Grid Connectors are a safe, fast, and dependable method of making permanent wire-to-wire and wire-to-rod connections for a variety of grounding applications. Using a special shear-head bolt to drive a wedge into the connector activates the connector. When the proper torque and spring tension is achieved, the bolt head shears off, giving the installer a positive indication of an optimum connection.
No special molds, chemicals, tools, dies, or fired-on charges necessary for installation
Installed with a common socket, impact or ratchet wrench
No temperature or weather restrictions for installation, can be installed no matter what environment exists at the job site
Shear-head bolt ensures consistency of application and positive verification of a completed connection
General
Catalog Number
900100
UPC
621945679924
Dimensions
Package Height
Package Length
Package Weight
Package Width
Conductor Related
Conductor Range
300-350 kcmil to 4/0 Str-250 kcmil OR 250-250 kcmil