Image of HTC200-4 HTC200-4, Hot Line Tap Connector
Image of HTC200-4 HTC200-4, Hot Line Tap Connector
play
CPI Hot Stick Tap

HTC200-4, Hot Line Tap Connector

Brand: Burndy

Catalog ID: HTC200-4

CPI Hotline Tap Connectors, HTC Straight Series, are designed for use as a permanent or temporary connection on aluminum or copper wire. Featuring the wedge principal, the HTC Series tap connectors maximize connecting force on the conductor with a self-maintaining spring wedge connection.

The elastic spring connecting force created by the connector ensure the HTC connector will stay tight during service by overcoming issues with heat cycling.

  • Full-current rated connector for use as an in-line jumper or device tap
  • Increased conductive path and surface contact area between the main and tap line increases current ampacity rating
  • Can be installed directly to the main with no need for bail or stirrup
  • Stainless steel eye bolt increases strength and corrosion resistance
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from "sticking" during the removal process
  • Easy to remove without damaging cable

General

Catalog Number

HTC200-4

Product Type

Hotline Tap Connectors

UPC

621945680227

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Run: 2/0-556.5 AAC, Tap: #8-4/0