Image of HTV100 HTV100, SecureTap™ Connector
*Representative image
Image of HTV100 HTV100, SecureTap™ Connector
Image of HTV100 HTV100, SecureTap™ Connector
Image of HTV100 HTV100, SecureTap™ Connector
New

HTV100, SecureTap™ Connector

Brand: Burndy

Catalog ID: HTV100

CPI SecureTap™ Connectors connect directly to the main conductor without the need of bails or stirrups. Gothic arch design with serrations maximize connection force along with interface wing features enhancing conductor contact area for improved connectivity. Robust extruded aluminum body and stainless steel eye bolt. Tin Plating option available.

  • Range taking capability reduces inventory needs to cover the same range
  • Stainless Steel eye bolt for a robust design with excellent conductivity
  • Meets ANSI C119.4
  • Gothic arch design with directional serrations maximizes connection force and aids in removing conductor oxides during installation
  • Features Vertical and Horizontal tap holes for versatile installation ease
  • Tin Plating option available

General

Catalog Number

HTV100

UPC

621945718029

Dimensions

Dimensions

3 in x 1.2 in x 5.7 in

Height

5.7 in

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.54 lb

Width

1.2 in

Conductor Related

Conductor Range

  • #4 - 4/0 ACSR / 0.232" - 0.563"
  • #8 Sol - 2/0 AAC / 0.128" - 0.414"