CPI OPGW Down Lead Clamps are used to attach Optical Ground Wire (OPGW) to the Tower or Pole as it is guided to and from the splice box
Will not damage or attenuate optical fibers
Wide conductor range taking ability
Only three part numbers are needed to accommodate wires ranging from .25" - 1.00"
Available for both banding and lattice tower applications
Use of banding adaptors eliminates the need for drilling into steel poles
Lattice tower adaptors cover the full range of tower steel thickness with only one part number
Eliminates the need for multiple stock codes
The torque control shear head bolt prevents over-tightening
A guide pin prevents installation errors and protects the OPGW by lining up the top bottom of the clamp as it is tightened
Lattice tower configurations contain a device that prevents rotation, this facilitates one handed installation and locks the clamp to the tower attachment
Unique design allows for reduced manufacturing delivery times
General
Catalog Number
LTDLC250-500
Product Type
Fiber Optic
UPC
621945684010
Dimensions
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Related
Conductor Range
Wire Diameter Range (in): .250-.500 Tower Steel Thickness (in): .25-1.25