LTDLC500-750, Lattice Tower Downlead Clamp
Image of LTDLC500-750 LTDLC500-750, Lattice Tower Downlead Clamp
Image of LTDLC500-750 LTDLC500-750, Lattice Tower Downlead Clamp
play
OPGW Down Lead Clamp

LTDLC500-750, Lattice Tower Downlead Clamp

Brand: Connector Products (CPI)

Catalog ID: LTDLC500-750

CPI OPGW Down Lead Clamps are used to attach Optical Ground Wire (OPGW) to the Tower or Pole as it is guided to and from the splice box

  • Will not damage or attenuate optical fibers
  • Wide conductor range taking ability
  • Only three part numbers are needed to accommodate wires ranging from .25" - 1.00"
  • Available for both banding and lattice tower applications
  • Use of banding adaptors eliminates the need for drilling into steel poles
  • Lattice tower adaptors cover the full range of tower steel thickness with only one part number
  • Eliminates the need for multiple stock codes
  • The torque control shear head bolt prevents over-tightening
  • A guide pin prevents installation errors and protects the OPGW by lining up the top bottom of the clamp as it is tightened
  • Lattice tower configurations contain a device that prevents rotation, this facilitates one handed installation and locks the clamp to the tower attachment
  • Unique design allows for reduced manufacturing delivery times

General

Catalog Number

LTDLC500-750

Product Type

Fiber Optic

UPC

621945683976

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Wire Diameter Range (in): .500-.750
Tower Steel Thickness (in): .25-1.25