OBDE11.5-12.7DGBN, OPGW Bolted Dead-End
Image of OBDE11.5-12.7DGBN OBDE11.5-12.7DGBN, OPGW Bolted Dead-End
Image of OBDE11.5-12.7DGBN OBDE11.5-12.7DGBN, OPGW Bolted Dead-End
play
CPI OPGW Dead End

OBDE11.5-12.7DGBN, OPGW Bolted Dead-End

Brand: Connector Products (CPI)

Catalog ID: OBDE11.5-12.7DGBN

CPI Optical Grounding Wire Spans (OPGW) Bolted Dead Ends are designed as a full tension termination. The patented Left and Right Hand gripper design allows the dead end to hold 95% of the cable's RBS (Rated Breaking Strength). Break-Away shear head bolts are used to ensure the proper gripping force is applied to the cable without attenuating the fibers and optical performance.

  • Rubber grommets suppress Aeolian vibration fatigue at the cable exit point
  • Compact length allows for complete installation from the structure
  • Shear Head bolts ensure proper torquing necessary to achieve maximum holding strength without damaging the fibers
  • Optional Cable Down Guide helps to train the cable down or around the structure without exceeding the minimum bend radius of the cable
  • Shorter and easier to install than formed wire dead ends allowing installation directly from the tower
  • Standard drilled and tapped grounding lug attachment point eliminates the need for additional bonding accessories
  • Unique cable gripper insert system greatly reduces manufacturing lead times - most sizes are typically available in stock directly from the factory

General

Catalog Number

OBDE11.5-12.7DGBN

Product Type

Fiber Optic

UPC

621945682658

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in