Image of OBDE13.7-14.3 OBDE13.7-14.3, OPGW Bolted Dead-End

OBDE13.7-14.3, OPGW Bolted Dead-End

Brand: Connector Products (CPI)

Catalog ID: OBDE13.7-14.3

CPI Optical Grounding Wire Spans (OPGW) Bolted Dead Ends are designed as a full tension termination. The patented Left and Right Hand gripper design allows the dead end to hold 95% of the cable's RBS (Rated Breaking Strength). Break-Away shear head bolts are used to ensure the proper gripping force is applied to the cable without attenuating the fibers and optical performance.

  • Rubber grommets suppress Aeolian vibration fatigue at the cable exit point
  • Compact length allows for complete installation from the structure
  • Shear Head bolts ensure proper torquing necessary to achieve maximum holding strength without damaging the fibers
  • Optional Cable Down Guide helps to train the cable down or around the structure without exceeding the minimum bend radius of the cable
  • Shorter and easier to install than formed wire dead ends allowing installation directly from the tower
  • Standard drilled and tapped grounding lug attachment point eliminates the need for additional bonding accessories

General

Catalog Number

OBDE13.7-14.3

UPC

621945684188

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

Dia. Range (mm): Min: 13.7 Max: 14.3
Dia. Range (in): Min: 0.54 Max: 0.563