OBDE14.8-15.5DGBN, OPGW Bolted Dead-End
Image of OBDE14.8-15.5DGBN OBDE14.8-15.5DGBN, OPGW Bolted Dead-End
Image of OBDE14.8-15.5DGBN OBDE14.8-15.5DGBN, OPGW Bolted Dead-End
play
CPI OPGW Dead End

OBDE14.8-15.5DGBN, OPGW Bolted Dead-End

Brand: Connector Products (CPI)

Catalog ID: OBDE14.8-15.5DGBN

Extruded Dead-End with Downguide and Bolted Nut; Wire Diameter Range: .583"-.611" (14.8mm-15.5mm)

  • Rubber grommets suppress Aeolian vibration fatigue at the cable exit point
  • Compact length allows for complete installation from the structure
  • Shear Head bolts ensure proper torquing necessary to achieve maximum holding strength without damaging the fibers
  • Optional Cable Down Guide helps to train the cable down or around the structure without exceeding the minimum bend radius of the cable
  • Shorter and easier to install than formed wire dead ends allowing installation directly from the tower
  • Standard drilled and tapped grounding lug attachment point eliminates the need for additional bonding accessories
  • Unique cable gripper insert system greatly reduces manufacturing lead times - most sizes are typically available in stock directly from the factory

General

Catalog Number

OBDE14.8-15.5DGBN

Product Type

Fiber Optic

UPC

621945684287

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in