CPI_SmallCaptiveInterface_FrontPlain_PImage
CPI_SmallCaptiveInterface_FrontPlain_PImage
play
CPI_SmallCaptiveInterface_BackPlain_PImage

264114F, Captive Interface Shear Bolt Wedge Connector, Small Series

Brand:

Connector Products (CPI)

Catalog ID:

264114F

Designed as a permanent connection for AL/Cu conductors, the CPI Shear Bolt WEJTAP connectors with captive interface feature a unique shear head bolt providing a mechanically strong, electrically conductive and easy to install connection. The captive interface is "held" by the connector to facilitate installation and eliminate the risk of the interface falling. The captive interface also allows for conductor side entry simplifying installation.

  • Captive Interface allows conductor side entry and is contained by the C Body so it cannot fall out during installation
  • Industry-proven spring wedge technology installs easily with common socket or impact wrench - No Special Tools Required!
  • Spring-like high strength C-Body ensures permanent connection with consistent pressure on conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connector copper conductors
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

Product details

General

Catalog Number

264114F

UPC

621945703278

Resources and downloads

Specifications

Videos

play
CPI Shear Bolt WEJTAP™ with Captive Interface Installation Instructions