CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.
Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
"Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
Meets or exceeds current carrying capacity of conductors being connected
Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
Corrosion inhibitor factory applied for ease of installation
Remains permanently locked through fault current or power surges
Easy to remove without damage to conductor
May be used in non-corrosive environments to connect copper conductors
Excellent option for emergency storm restoration
General
Catalog Number
336104
Series
WEJTAP™ Series
UPC
621945683259
Dimensions
Package Height
Package Length
Package Weight
Package Width
Conductor Related
Conductor Range
Main Conductor: 336.4-397 ACSR, Tap: #4 ACSR-1/0 AAC