Image of HTC10B HTC10B, Hot Line Tap Connector

HTC10B, Hot Line Tap Connector

Brand: Connector Products (CPI)

Catalog ID: HTC10B

CPI Hotline Tap Bail Connectors (HTC B Series), are designed for connecting to aluminum or copper conductors. Stirrups are intended to protect the main line conductor from damage and arcing as Hot Line Clamps are connected and disconnected.

  • Incorporates stainless steel eye bolt for increased strength and corrosion resistance
  • Copper bail is tin plated to prevent galvanic reaction between dissimilar metals
  • The bail is locked into the connector using threaded set screws preventing excessive deformation while maximizing surface contact area for maximum conductivity
  • High conductivity grit type corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from 'sticking' during the removal process
  • Easy to remove without damaging cables

General

Catalog Number

HTC10B

Type

Stirrups

UPC

621945680142

Dimensions

Dimension - Bail Size

#2

Conductor Related

Conductor Range

Run: #6-4/0, #2 Bail