CONNECTOR PRODUCTS (CPI)
102010T, Tin Plated Shear Bolt Stirrup Connector
Image of 102010T 102010T, Tin Plated Shear Bolt Stirrup Connector

102010T, Tin Plated Shear Bolt Stirrup Connector

Brand: Connector Products (CPI)

Catalog ID: 102010T

Conductor Range: #2 - 2/0 (.292"-.414") with 1/0 Tin Plated Bail (.313") Tin Plated

  • Easy to remove and re-use without damaging the conductor
  • Heavy duty tin plated bail has a large loop to allow for multiple connection positions while also eliminating galvanic reaction
  • Easy to install with standard socket or impact wrench, requires no special tools
  • Easily adaptable to standard hot stick tools
  • Remains permanently locked through fault current or power surges
  • Excellent option for emergency restoration

General

Catalog Number

102010T

Type

Stirrups

UPC

621945675179

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

Main Conductor: #2-2/0, 1/0 Bail