Image of 159294 159294, XL Shear Bolt WEJTAP™ Connector
Image of 159294 159294, XL Shear Bolt WEJTAP™ Connector
play

159294, XL Shear Bolt WEJTAP™ Connector

Brand: Connector Products (CPI)

Catalog ID: 159294

Main Conductor: THAL 850 sq mm (37.8mm/1.488") Tap Conductor: THAL 510 sq mm (29.44mm/1.159")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

159294

Conductor Related

Conductor Range

Main Conductor: THAL 850 sq mm, Tap: THAL 510 sq mm

Resources and downloads

Media

Videos

play
WEJTAP™ Installation with Gloves