Image of HTC100ET HTC100ET, Hot Line Tap Connector, Tap Eyebolt
Image of HTC100ET HTC100ET, Hot Line Tap Connector, Tap Eyebolt
play

HTC100ET, Hot Line Tap Connector, Tap Eyebolt

Brand: Connector Products (CPI)

Catalog ID: HTC100ET

Main Conductor: #6 - 4/0 (.162"-.563") Tap Conductor: #8 - 1/0 (.146"-.398") Tin Plated Tap Eyebolt

  • Full-current rated connector for use as an in-line jumper or device tap
  • Increased conductive path and surface contact area between the main and tap line increases current ampacity rating
  • Can be installed directly to the main with no need for bail or stirrup
  • Stainless steel eye bolt increases strength and corrosion resistance
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from "sticking" during the removal process
  • Easy to remove without damaging cable

Product details

General

Catalog Number

HTC100ET

UPC

621945680128

Conductor Related

Conductor Range

Run: #6-4/0, Tap: #8-1/0

Resources and downloads

Media

Videos

play
CPI Hot Stick Tap