Image of OBDE14.8-15.5 OBDE14.8-15.5, OPGW Bolted Dead-End
Image of OBDE14.8-15.5 OBDE14.8-15.5, OPGW Bolted Dead-End

OBDE14.8-15.5, OPGW Bolted Dead-End

Brand: Connector Products (CPI)

Catalog ID: OBDE14.8-15.5

Conductor Range: .583"-.611" (14.8mm-15.5mm)

  • Rubber grommets suppress Aeolian vibration fatigue at the cable exit point
  • Compact length allows for complete installation from the structure
  • Shear Head bolts ensure proper torquing necessary to achieve maximum holding strength without damaging the fibers
  • Optional Cable Down Guide helps to train the cable down or around the structure without exceeding the minimum bend radius of the cable
  • Shorter and easier to install than formed wire dead ends allowing installation directly from the tower
  • Standard drilled and tapped grounding lug attachment point eliminates the need for additional bonding accessories

Product details

General

Catalog Number

OBDE14.8-15.5

UPC

621945715165

Conductor Related

Conductor Range

Dia. Range (mm): Min: 14.8 Max: 15.5
Dia. Range (in): Min: 0583 Max: 0.611

Resources and downloads

Specifications

Customer Use Drawings