264112C, Copper Shear Bolt WEJTAP™ Series Connector, Small Series
Image of 264112C 264112C, Copper Shear Bolt WEJTAP™ Series Connector, Small Series
Image of 264112C 264112C, Copper Shear Bolt WEJTAP™ Series Connector, Small Series
play
WEJTAP™ Installation with Gloves

264112C, Copper Shear Bolt WEJTAP™ Series Connector, Small Series

Brand: Burndy

Catalog ID: 264112C

CPI Copper Taps are designed for use as a permanent connection on copper wire or solid rod. CPI wedge connectors use high strength bronze alloy, pure copper and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor

General

Catalog Number

264112C

Material

Copper

Series

WEJTAP™ Series

UPC

621945676572

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 4/0, Tap: #2-#1