102011-2C, Copper Shear Bolt Stirrup Connector
Image of 102011-2C 102011-2C, Copper Shear Bolt Stirrup Connector
Image of 102011-2C 102011-2C, Copper Shear Bolt Stirrup Connector
play
CPI Stirrup Connector

102011-2C, Copper Shear Bolt Stirrup Connector

Brand: Connector Products (CPI)

Catalog ID: 102011-2C

CPI Copper Stirrup Connectors are designed for connecting to copper conductors. Stirrups are intended to protect the main line conductor from damage and arcing as hot line clamps are connected and disconnected. During installation, when proper spring tension and torque is achieved, the shear head bolt will break off giving the install a positive indication of a corrected completed connection.

  • Easy to remove and re-use without damaging the conductor
  • Heavy duty tin plated bail has a large loop to allow for multiple connection positions while also eliminating galvanic reaction
  • Easy to install with standard socket or impact wrench, requires no special tools
  • Easily adaptable to standard hot stick tools
  • Remains permanently locked through fault current or power surges
  • Excellent option for emergency restoration

General

Catalog Number

102011-2C

Type

Stirrups

UPC

621945675209

Dimensions

Dimension - Bail Size

#2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: #6 Sol Cu-#2 Sol Cu, #2 Bail