HTC30B, Hot Line Tap Connector, Range: 4/0-954, 1/0 Bail
Brand:
Connector Products (CPI)
Conductor Range: 4/0 - 954 (.522"-1.125") with 1/0 Tin Plated Bail
Incorporates stainless steel eye bolt for increased strength and corrosion resistance
Copper bail is tin plated to prevent galvanic reaction between dissimilar metals
The bail is locked into the connector using threaded set screws preventing excessive deformation while maximizing surface contact area for maximum conductivity
High conductivity grit type corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
Remains permanently locked through fault current or power surges
Horizontal wedge action prevents the conductor from 'sticking' during the removal process