Image of S1300 S1300, CPI Automatic Splice Connector

S1300, CPI Automatic Splice Connector

Brand: Connector Products (CPI)

Catalog ID: S1300

Conductor range: 3/0 ACSR, AAC, AAAC Reduce to 1/0 ACSR, AAC, AAAC

  • Only automatic splice available where you can see that the wire is fully inserted and installed properly
  • No need to mark and measure the depth of cable insertion
  • Open design helps prevent corrosion by allowing water and contamination to drain
  • Stainless steel springs resist corrosion
  • Tested to ANSI C119.4 specification*
  • Minimum 5% tension needed to maintain electrical connection
  • Positive center stop for conductor
  • Minimal distance lost when sagging conductor
  • Chamfered wedge aids cable insertion
  • 4:1 surface area vs. cable for optimal conductivity
  • Slider handle allows the splice to be released if needed
  • Individually packaged in sealed plastic bags to prevent contamination before use

General

Catalog Number

S1300

UPC

621945684737

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in