Image of S3000 S3000, CPI Automatic Splice Connector

S3000, CPI Automatic Splice Connector

Brand: Connector Products (CPI)

Catalog ID: S3000

Conductor range: (0.609" - 0.743")
266.8 ACSR,AAAC
336.4 ACSR 18/1, AAC, AAAC
397.5 ACSR 18/1, AAC

  • Only automatic splice available where you can see that the wire is fully inserted and installed properly
  • No need to mark and measure the depth of cable insertion
  • Open design helps prevent corrosion by allowing water and contamination to drain
  • Stainless steel springs resist corrosion
  • Tested to ANSI C119.4 specification*
  • Minimum 5% tension needed to maintain electrical connection
  • Positive center stop for conductor
  • Minimal distance lost when sagging conductor
  • Chamfered wedge aids cable insertion
  • 4:1 surface area vs. cable for optimal conductivity
  • Slider handle allows the splice to be released if needed
  • Individually packaged in sealed plastic bags to prevent contamination before use

General

Catalog Number

S3000

UPC

621945684782

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

Main Conductor: 266.8 ACSR/AAAC, 336.4 AAC/ACSR 18/ 1 AAAC, 397.5 AAC/ACSR 18/1 (.609" - .743")