Image of S4000 S4000, CPI Automatic Splice Connector

S4000, CPI Automatic Splice Connector

Brand: Connector Products (CPI)

Catalog ID: S4000

Conductor range: (0.743" - 0.858")
397.5 ACSR 18/1
477 ACSR 26/7
556.5 AAC

  • Only automatic splice available where you can see that the wire is fully inserted and installed properly
  • No need to mark and measure the depth of cable insertion
  • Open design helps prevent corrosion by allowing water and contamination to drain
  • Stainless steel springs resist corrosion
  • Tested to ANSI C119.4 specification*
  • Minimum 5% tension needed to maintain electrical connection
  • Positive center stop for conductor
  • Minimal distance lost when sagging conductor
  • Chamfered wedge aids cable insertion
  • 4:1 surface area vs. cable for optimal conductivity
  • Slider handle allows the splice to be released if needed
  • Individually packaged in sealed plastic bags to prevent contamination before use

General

Catalog Number

S4000

UPC

621945684805

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

Main Conductor: 397.5 ACSR 18/1, 477 ACSR 26/7, 556.5 AAC (.742" - .858")