Image of S3000 S3000, CPI Automatic Splice Connector

S3000, CPI Automatic Splice Connector

Brand: Connector Products (CPI)

Catalog ID: S3000

Conductor range: (0.609" - 0.743")
266.8 ACSR,AAAC
336.4 ACSR 18/1, AAC, AAAC
397.5 ACSR 18/1, AAC

  • Only automatic splice available where you can see that the wire is fully inserted and installed properly
  • No need to mark and measure the depth of cable insertion
  • Open design helps prevent corrosion by allowing water and contamination to drain
  • Stainless steel springs resist corrosion
  • Tested to ANSI C119.4 specification*
  • Minimum 5% tension needed to maintain electrical connection
  • Positive center stop for conductor
  • Minimal distance lost when sagging conductor
  • Chamfered wedge aids cable insertion
  • 4:1 surface area vs. cable for optimal conductivity
  • Slider handle allows the splice to be released if needed
  • Individually packaged in sealed plastic bags to prevent contamination before use

General

Catalog Number

S3000

UPC

621945684782

Conductor Related

Conductor Range

Main Conductor: 266.8 ACSR/AAAC, 336.4 AAC/ACSR 18/ 1 AAAC, 397.5 AAC/ACSR 18/1 (.609" - .743")