Image of S750 S750, CPI Automatic Splice Connector

S750, CPI Automatic Splice Connector

Brand: Connector Products (CPI)

Catalog ID: S750

Conductor range: (0.250" - 0.316")
#4 ACSR,AAC,AAAC
#2 ACSR, AAC, AAAC

  • Only automatic splice available where you can see that the wire is fully inserted and installed properly
  • No need to mark and measure the depth of cable insertion
  • Open design helps prevent corrosion by allowing water and contamination to drain
  • Stainless steel springs resist corrosion
  • Tested to ANSI C119.4 specification*
  • Minimum 5% tension needed to maintain electrical connection
  • Positive center stop for conductor
  • Minimal distance lost when sagging conductor
  • Chamfered wedge aids cable insertion
  • 4:1 surface area vs. cable for optimal conductivity
  • Slider handle allows the splice to be released if needed
  • Individually packaged in sealed plastic bags to prevent contamination before use

General

Catalog Number

S750

UPC

621945637450

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: #4 AAC/ACSR/AAAC, #2 AAC/ACSR/AAAC (.250" - .316")

Logistics

Carton Quantity

25

Pallet Quantity

3600