Transcript
00:00For hot stick application. All that is required is a piggyback clamp.
00:05A universal hot stick with a spring loaded socket adapter and standard shotgun stick
00:12to glove. Simply slip the sea over the run and tap
00:15conductor. Then slide the interface between the two
00:19conductors up to the stop on the sea body.
00:23Using any standard three quarter inch socket and drive device,
00:27drive the wedge in until the sheer nut shears attach the piggyback
00:33clamp to the tap conductor allowing at least 18 inches of conductor beyond the clamp,
00:39then position the piggyback on the run conductor.
00:42So as to allow you to make your tap connection where desired using your shotgun
00:49stick, take the sea member up capturing the tap conductor on the wedge and slipping the top of
00:55the sea over the run conductor using the same shotgun stick,
01:01take the interface and slip it between the tap and run conductor until it comes up against the
01:08stop in the sea body.
01:13With your universal stick and three quarter inch socket,
01:16tighten the drive bolt until you feel the sheer not sheer,
01:21remove the piggyback clamp and your tap is complete to recover the tap
01:28simply remove the sheer head nut using a deep socket and reverse on the drive nut.
01:34This will pull the wedge back, remove the interface and then remove the sea.