GAI-TRONICS
Image of 379-004 IP Strobe Monitored Relay Module - Model 379-004

IP Strobe Monitored Relay Module - Model 379-004

Brand: GAI-Tronics

Catalog ID: 379-004

GAI-Tronics IP Monitored Input Module (IP MIM), IP Monitored Relay Module (IP MRM), and IP Strobe Monitored Relay Module (IP Strobe MRM) are all housed in a NEMA 4X stainless steel enclosure. These devices are ac-powered. The IP Strobe MRM contains eight relay outputs, each rated for 5 amps at 30 V dc or 132 V ac. The IP Strobe MRM can handle increased current from beacons and strobes and can be used in any switching application that does not exceed the relay’s current rating. The relay circuits are programmable to activate during: system alarms, pages, and emergencies. The IP Strobe MRM can monitor cable and report faults to the Controller.

- Used in conjuction with Elemec3 system and IP Controller - 8 Xenon strobe monitored outputs - Outputs used to switch power to various signaling devices - Operation controlled by Elemec3 software - NEMA 4X rated

General

Catalog Number

379-004

Size

13.0 in x 14.3 in x 6.2 in

Type

IP Strobe Monitored Relay Module

Dimensions

Size

13.0 in x 14.3 in x 6.2 in

Electrical Ratings

Input Voltage

120-230 VAC

Certifications And Compliance

Hazardous Rating(s)

Non-hazardous