GAI-TRONICS
RED ALERT® Series LTE Emergency Hands-free Telephones, Verizon - Retrofit Series - Code Blue
Image of 397-900VCB RED ALERT® Series LTE Emergency Hands-free Telephones, Verizon - Retrofit Series - Code Blue
New

RED ALERT® Series LTE Emergency Hands-free Telephones, Verizon - Retrofit Series - Code Blue

Brand: GAI-Tronics

Catalog ID: 397-900VCB

Collection name: RED ALERT®

RED ALERT® Series, LTE Emergency Telephones, Verizon-Compatible; Retrofit Series - Code Blue; Model 397-900VCB

GAI‑Tronics’ RED ALERT® LTE 397‑900 Series emergency phones deliver clear, reliable communication in demanding environments. When installed in a GAI‑Tronics stanchion, they meet Type 3R weatherproof standards. With one‑button operation, LTE network compatibility, and included power supply and LTE/GPS antenna for E911, they ensure fast, dependable response. Models with auxiliary outputs can control strobes, gates, or alarms, and all units are ADA‑compliant with LED call indicators and Braille labeling. CB models offer a retrofit upgrade for existing Code Blue 6‑hole locations.

  • Weather-resistant (Type 3R) flush-mount design
  • 12VDC power supply included
  • LTE antenna with GPS included (E911 compliant)
  • Large “palm” activation HELP pushbutton for emergency call
  • Auto answer (with silent monitoring)
  • (2) Programmable auxiliary outputs for peripheral equipment control
  • Operating range of -20° C to +60° C
  • Call received when lit LED
  • Programmable Autodial + 2-Number rollover
  • ADA compliant
  • Compatible with Verizon LTE Networks

General

Catalog Number

397-900VCB

Material

LTE antenna with GPS included (E911 compliant)

Mounting Type

Flush-mount design

Series

RED ALERT® Series

Technology

Programmable Autodial + 2-Number rollover

Weather Resistant

Yes

Dimensions

Height

12 in

Weight

10 lb

Width

10 in

Certifications And Compliance

Enclosure NEMA Rating

Type 3R

Operational

Weather Resistant

Yes