Image of DWR-SDL-D Saddle Clamp for EV charging cables
Image of DWR-SDL-D Saddle Clamp for EV charging cables
Image of DWR-SDL-D Saddle Clamp for EV charging cables

Saddle Clamp for EV charging cables

Marca: Gleason Reel

ID del Catálogo: DWR-SDL-D

The Nylon 6 saddles are designed to support EV cables with an OD of 1.625 " to 1.75". Specially designed inserts grip the cable and keep it in place. Threaded insesrts allow quick and easy install. Convient handle allows for easier handling in overhead applications.

  • Made from UV rated Nylon 6 material
  • Designed to meet UL 2202
  • F1 Rated
  • Removable inserts for different size cables
  • Convenient handle for easier handling
  • Multiple inserts to accomodate any cable from 1.25" to 1.875"

Detalles del producto

General

Catalog Number

DWR-SDL-D

Material

F1 Rated

Nivel de carga

3/DC (Fast Charging)

Recursos y descargas

Especificaciones