Marca: Gleason Reel
ID del Catálogo: T50-CP-Z
Application
Joins rail sections and provides smooth transition at joints.
Catalog Number
T50-CP-Z
Material - Hardware
Zinc Plated Steel
Type
Coupler
Overall Length
2.91
Overall Width
1.81