Image of KVM100-W 100kV AC and DC Wireless Kilovoltmeter

100kV AC and DC Wireless Kilovoltmeter

$14,523.00 USD

Brand: Hipotronics

Catalog ID: KVM100-W

The KVM100-W Series AC/DC Wireless Kilovoltmeters is designed to provide exceptional SAFETY through its wireless communication. It is a highly accurate, portable and modern voltage measurement and calibration system. The KVM100-W contains a high voltage assembly, measurement device, durable carrying case, and mobile App. The carrying case and battery operation mode make the system completely portable for field testing, while the precision divider assembly and readout device make it suitable for laboratory use. The KVM100-W performs multiple measurements including DC, AC Peak, AC RMS, AC Absolute Average, Frequency and Crest Factor measurements.

  • SAFETY due to wireless communication via mobile application
  • Perform multiple measurements
  • Low temperature and voltage coefficients
  • AC and DC coupling
  • Battery or line power operation
  • Light weight and portable divider
  • Rugged and reinforced carrying case
  • True divider
  • Save data as .CSV
  • Self-Calibration option
  • SAFETY through its wireless communication
  • Simple to use with oscilloscopes and other measuring devices
  • Suitable for field, factory or lab use
  • Fast and accurate measurements under varying ambient conditions
  • Save and share test data WIRELESSLY

General

Catalog Number

KVM100-W

UPC

850029708162

Dimensions

Weight

46 lb