Image of 100HVT-HD 100kV Digital AC Benchtop Hipot Tester - High Duty Cycle
New

100kV Digital AC Benchtop Hipot Tester - High Duty Cycle

Brand: Hipotronics

Catalog ID: 100HVT-HD

The HVT-HD Series Digital Benchtop AC Hipot is a modern solution for testing the insulation strength of electrical apparatus. Outfitted with a state-of-the-art digital interface and extensive safety features, the HVT-HD Series ensures simple operation, highly accurate results, and operator safety under all conditions. Designed with reliability and efficiency in mind, this model is ideal for production and manufacturing environments, where consistent performance and streamlined testing are essential. It comes equipped with a benchtop digital control section, a high-voltage transformer, an input line cord, an interconnecting cable, and ground leads.The HVT-HD series meets ANSI/SIA A92.2, ANSI C37.20, IEC 62271-200, ASTM specifications. In addition, the 100kV model is designed for higher output current, up to 100mA at the 50kV tap. The HVT Digital series assures accurate voltage and current measurements using a high voltage divider and double current meter in the return leg of the high voltage transformer. A guard circuit prevents stray or surface leakage from being measured by the current meter. To ensure safe operation the unit is equipped with a fast-acting fuse, an external interlock, and E-Stop.

  • 100kV Digital High Duty Cycle AC Hipot Tester
  • Lightweight/movable design
  • Multiple measurements including output voltage, leakage current, impedance, and phase angle
  • Adjustable test parameters such as target voltage, maximum leakage current, ramp rate, and dwell time
  • Record and view test results in the internal memory
  • 7” color touchscreen display with adjustable brightness
  • Most accurate current measurement and guard circuit designed to eliminate stray leakage currents
  • Meets a variety of standards including ANSI/SIA A92.2, ANSI C37.20, IEC 62271-200, ASTM specifications.
  • HIPODirect Mobile App Compatible: View, Share, Upload test reports to online cloud, and update firmware all through WIFI Direct
  • Simple to Use with minimal amount of setup time and intuitive control panel allows for simple testing
  • Improved Duty Cycle
  • Easy to share results via USB transfer or HIPODirect App

General

Catalog Number

100HVT-HD

Dimensions

Weight

170 lb

Certifications And Compliance

Industry Standard(s)

  • ANSI/SIA A92.2
  • ANSI C37.20
  • IEC 62271-200