Image of 8170PL-5A-DI 170kV Digital DC Hipot Tester
New

170kV Digital DC Hipot Tester

Brand: Hipotronics

Catalog ID: 8170PL-5A-DI

The 800 Series Digital DC Hipot Testers is an economical solution to DC field testing of cables, terminations, motors, generators and other electrical apparatus. This 880PL-DI series features a controller that is outfitted with a rugged field case and our high voltage transformer is inside a steel tank, making this unit ideal for field use or factory use. Each is complete from input line cord to high voltage output cable. This product range includes models in 120kV and 170kV DC. The 800 Series features accurate kilovoltmeter readings regardless of load current. Voltage measurements are taken directly at the output of the high voltage transformer, while current is measured at the return leg to ensure the highest accuracy. Safe discharging of both the test object and the high voltage transformer occur whenever high voltage is switched off.

  • Test up to 170kV at load current of 5mA
  • Portable, rugged design for field or factory use.
  • Multiple measurements including output voltage, leakage current, insulation resistance (IR), and polarization index (PI)
  • Adjustable test parameters such as target voltage, maximum leakage current, ramp rate, and dwell time
  • Record and view test results in internal memory
  • 7” color touchscreen display with adjustable brightness
  • Internal discharge solenoid
  • HIPODirect Mobile App Compatible: View, Share, Upload test reports to online cloud, and update firmware all through WIFI Direct
  • Simple to Use with minimal amount of setup time and intuitive control panel allows for simple testing
  • Sturdy and portable design
  • User-friendly touchscreen interface
  • Easy to share results via USB transfer
  • Safe operation with interlock and emergency stop

General

Application

  • Cable Transformers
  • Electrical Switchgear
  • Motors
  • Generators
  • Other Electrical Apparatus

Catalog Number

8170PL-5A-DI

Series

800PL-DI Series

Dimensions

Weight

170 lb

Electrical Ratings

Load Current Maximum

0.005 A

Voltage - Maximum

Test up to 170 kV