Image of 840PL-HD 40kV DC Hipot Tester
Image of 840PL-HD 40kV DC Hipot Tester
play
800PL DC Series Hipot | UST vs GST
play
Digital DC Hipot 880PL-HD | How To Video

40kV DC Hipot Tester

$16,141.00 USD

Brand: Hipotronics

Catalog ID: 840PL-HD

The 800PL Series Hipot is a modern solution for testing the insulation strength of electrical apparatus. Outfitted with a state-of-the-art digital interface, and extensive safety features, this robust unit ensures simplistic operation, accurate results, and operator safety under all circumstances. And if a longer duty cycle is required, the 840PL-HD model is the perfect solution for your testing needs.

  • DC hipot tests up to 40kV at 10mA
  • Lightweight, rugged design for field use with wheels
  • Measures output voltage, leakage current, insulation resistance (IR), and polarization index (PI)
  • Adjustable test parameters such as target voltage, maximum leakage, ramp rate, and dwell time
  • Recorded test results and data transfer via USB 2.0
  • 7” color, touch screen display with adjustable brightness
  • Safe operation with interlock and emergency stop
  • Internal discharge solenoid

General

Application

  • Transformers
  • Power Cables
  • Electrical Switchgears / Vacuum Interrupters
  • Motors/ Generators
  • Aerial Lift Equipment / Bucket Trucks
  • Insulated Electric Apparatus & Components

Catalog Number

840PL-HD

UPC

850029708223

Dimensions

Dimensions

20 in x 14 in x 23 in

Height

23 in

Length

20 in

Weight

78 lb

Width

14 in