Image of 60HVT-DI 60kV Digital AC Hipot Tester
Image of 60HVT-DI 60kV Digital AC Hipot Tester
play
HVT-DI Digital AC Hipot Video

60kV Digital AC Hipot Tester

$19,460.00 USD

Brand: Hipotronics

Catalog ID: 60HVT-DI

The HVT-DI AC Hipot is a modern solution for testing insulation strength of electrical apparatus. Outfitted with state-of-the-art digital interface, and extensive safety features, the HVT-DI series ensures simplistic operation, the most accurate results, and operator safety under all circumstances. The HVT-DI series meets ANSI/SIA A92.2 specifications and the 120kV model is specifically designed to test insulating booms on work platforms and bucket trucks. Accurate voltage and current measurements are measured via voltage readings that are taken directly at the output of the high voltage transformer bonnet and current leakage current measurements are taken in the return leg. All controls are self-contained in a rugged and durable enclosure.

  • 60kV Digital portable AC Hipot Tester
  • 7” color, touch screen display with adjustable brightness
  • High accuracy voltage and current measurement: +/-1% of full scale
  • Recorded test results and data transfer via USB2.0 or through HIPODirect mobile app
  • Adjustable and Programmable test parameters such as target voltage, maximum leakage, ramp rate, and dwell time
  • Lightweight, rugged design, IP67-rated case with wheels and adjustable handle
  • Universal Mains powered
  • Meets ANSI/SIA A92.2 test specifications
  • Ideal for field testing applications
  • Minimal setup time and simple control panel
  • Most accurate current measurement and guard circuit designed to eliminate stray leakage currents

General

Catalog Number

60HVT-DI

UPC

850029708117

Dimensions

Weight

115 lb