Image of 60HVTX-DI 60kV Single Piece AC Hipot Tester
Image of 60HVTX-DI 60kV Single Piece AC Hipot Tester
Image of 60HVTX-DI 60kV Single Piece AC Hipot Tester
Image of 60HVTX-DI 60kV Single Piece AC Hipot Tester
Image of 60HVTX-DI 60kV Single Piece AC Hipot Tester

60kV Single Piece AC Hipot Tester

Brand: Hipotronics

Catalog ID: 60HVTX-DI

The 60HVTX-DI AC hipot tester is the most modern digital solution to AC field-testing of vacuum interrupters, breakers, switchgear, reclosers, aerial lift devices and other electrical apparatus. The single piece design is complete with a shielded output cable, current measurement cable, input power cable and ground lead.

Hipotronics 60kV, 30mA single piece AC hipot tester offer the latest innovation to the market. Combined with it's single piece design and ruggedness, Hipotronics 60HVTX-DI offers operators a simple to use touchscreen interface with manual or automatic modes

  • 60kV, 30mA rating in a single unit
  • Single piece and rugged design
  • 20ft removeable shielded output cable
  • Automatic and manual modes
  • Presets for repeatable test sequences
  • 7” color touchscreen display with adjustable brightness
  • Test data transferred wirelessly via HIPODirect mobile app or via USB

General

Application

  • Switchgear / Reclosers / Breakers up 38kV rating
  • Bucket Trucks / Aerial Lifts rated for 46kV and below
  • Instrument Transformer Field Testing
  • High Voltage PPE testing, including gloves, hotsticks and blankets

Catalog Number

60HVTX-DI

Dimensions

Dimensions

22 in x 22.5 in x 20.5 in

Height

20.5 in

Length

22 in

Weight

125 lb

Width

22.5 in

Certifications And Compliance

Industry Standard(s)

  • ANSI C37.20
  • ANSI/SIA A92.2
  • IEC 62271-200
  • ASTM