Image of 7BT60 60kV Vacuum Bottle Tester

60kV Vacuum Bottle Tester

Brand: Hipotronics

Catalog ID: 7BT60

HIPOTRONICS' model 7BT60 is a piece of portable 60 kV AC (center tapped) dielectric testing equipment designed to test the integrity of vacuum interrupters in switchgear. The output (current limited to 10 mA) is programmed to raise voltage at a preset rate to the desired test level. Once the unit reaches the preset voltage a dwell timer will hold the voltage at that level for the preset time duration. After the dwell time has elapsed, the unit will return to zero. Any failure during the test will be indicated on a failure lamp located on the front panel, and the breakdown voltage will be indicated on the Memory kV meter.

  • Automatic testing
  • 0-60kV AC output voltage
  • Dwell timer
  • Memory kilovoltmeter
  • Pre-settable output kilovoltmeter
  • Failure indicator lamp
  • 500 and 3000 V/sec rise time
  • Removable high voltage section for operator safety
  • Rugged field case
  • Field proven reliability

Extended Warranty: One year extended warrantySpare Parts Kit

General

Accessories

  • Extended Warranty: One year extended warranty
  • Spare Parts Kit

Application

  • Vacuum interrupters in switchgear
  • Electric utilities
  • Test companies
  • Petrochemical utilities
  • Facility maintenance

Catalog Number

7BT60