Image of D149-DI AC and DC Dielectric Breakdown Test System
Image of D149-DI AC and DC Dielectric Breakdown Test System
play

AC and DC Dielectric Breakdown Test System

Brand: Hipotronics

Catalog ID: D149-DI

The D149-DI Series of AC Dielectric Breakdown Testers represents a new level of sophistication, flexibility, and accuracy in breakdown voltage testing. Each unit is equipped with a new standard embedded firmware controller that is internally programmed to perform the ASTM D149 short-time test, step-by-step test and slow rate-of-rise test as well as the tests procedures in the IEC60243-1 and IEC60243-2. This unit can also be easily programmed to perform variations of these test sequences. The voltmeter circuit continually samples each waveform to determine the breakdown voltage with the highest accuracy. The operator can control all test parameters as required. When testing is complete, all breakdown information for that series of test samples are automatically recorded. Standard units are available in 30kV, 50kV, 75kV and 100kV AC/DC for a wide variety of applications.

  • Embedded digital control and measurement system
  • Preprogramed test sequences
  • USB for data acquisition
  • Programmed to perform all ASTM D149, IEC60243-1, IEC60243-2 type tests
  • Adjustable test parameters (voltage, time, over current, etc.)
  • Built-in test cage with interlock door for safety
  • Adjustable current overload
  • Optional test fixtures and oil baths
  • User friendly 7" touch screen controls

General

Accessories

  • TF-2: Electrode, 2 inch diameter.
  • TF-1: Electrode, 1 inch diameter.
  • TF-.50: Electrode, 0.5 inch diameter.
  • TF-.25: Electrode, 0.25 inch diameter.
  • TF-4.25: Flat plates, 0.25 inches thick 4.25 inches wide. Square edges, rounded ends to .125 inches
  • TF-4.5: Electrode, 4.5 inch diameter
  • TF-0.5-H: Hemispherical electrodes 0.5 inch diameter
  • TF-3: Opposing Cylinders
  • OB: Lucite Oil Bath
  • TL-D149: High Voltage and Ground Test Leads. Used to connect terminations to alternative fixtures.
  • EXT-WARN-1: One year extended warranty

Application

  • Films, papers, tapes and fabrics
  • Polymeric molding and embedding compounds
  • Ceramics, porcelain and Mica
  • Sleeving, tubes, sheets and rods
  • Varnishes, coatings and insulating fluids
  • Filling compounds
  • Adhesives
  • Rubber and rubber products

Catalog Number

D149-DI

Certifications And Compliance

Industry Standard(s)

  • ASTM D149
  • IEC 60243-1
  • IEC 60243-2