Image of AC/DC PDTS AC and DC Partial Discharge Test System
Image of AC/DC PDTS AC and DC Partial Discharge Test System

AC and DC Partial Discharge Test System

Brand: Hipotronics

Catalog ID: AC/DC PDTS

HIPOTRONICS offers a wide range of partial discharge equipment, from simple discharge meters and calibrators to digital detectors with diagnostic capabilities to complete AC/DC partial discharge test systems. Our partial discharge equipment measures according to national & international standards and the results are accepted worldwide. In addition, our long experience in this particular field helps to select the correct measuring methods and configurations. Our equipment has been tested and proved in screened environments, open factories, on-site testing and installed cable test and diagnosis.

  • Fully integrated solution with built-in test enclosure ensures simple installation and ease of use
  • Reliable and proven AC/DC power supplies and partial discharge detectors from a single vendor
  • Partial discharge detectors enable a wide variety of PD measurement systems

General

Accessories

  • DI-REM-SFTW: Remote control software with external E-stop button
  • DI-FO: Fiber optic connection
  • HH-700-HS: Hand operated interlock switch
  • HH-700-FS: Foot operated interlock switch
  • HH-WARN-HV: Safety strobe light with magnetic base
  • DSIT: Double Shielded Isolation Transformer

Application

  • Transformers
  • Motors
  • Generators
  • Cable
  • Capacitors
  • Bushings
  • Molded Products
  • Switches
  • Insulation Material
  • Insulated Bus Bars
  • Arrestors
  • Aerospace Components

Catalog Number

AC/DC PDTS

Type

Partial Discharge Test System

Certifications And Compliance

Industry Standard(s)

  • IEC-60060 Parts 1 and 2, 60270, 885-2, 885-3
  • ICEA T-24-380
  • ASTM D1868-93
  • ANSI C57.113, C57.124-91, C63.2-1996
  • IEEE Std. 4, 1995
  • NEMA 107