Brand: Hipotronics
Catalog ID: HH25510
Analog Voltmeter – 15kVdc / 12.5kVac for model HD115-A or -B.
Catalog Number
HH25510
UPC
850029708308
Dimensions
5 in x 3 in x 2 in
Height
2 in
Length
5 in
Weight
2 lb
Width
3 in