Image of HVC 4000 High Voltage Coupler

High Voltage Coupler

Brand: Hipotronics

Catalog ID: HVC 4000

The HVC 4000 Series of high voltage TDR couplers allow modern cable fault locators (thumpers) to be used in conjunction with advanced TDRs. The HVC series is uniquely suitable for use with cable fault locators with voltage ratings up to 70kV. When connected to a cable fault locator and a TDR, the coupler enables the operator to reduce his thumping and reduce the chances of potential damage by extended duration _thumping. The HVC series allow for the use of the latest methods of fault location and also allow the operator to use a TDR mode that is most suitable for the cable that has failed. The HVC series also allows for quick connection of a low voltage TDR.

  • Compact High Voltage TDR Coupler
  • Compatible with Virtually all Cable Fault Locators
  • Interlock Safety on Mode Selector Switch
  • Front Mounted Mode Selector Switch
  • Female MC High Voltage Input Connector
  • Male MC High Voltage Output Connector
  • Available for Use with Thumpers up to 70kV

General

Accessories

  • TDR 1170: Time Domain Reflectometer
  • TDR1150: Time Domain Reflectometer
  • CET2000: Controlled Energy 2000J Thumper
  • CF30-8: 0-15kV, 900J Hipots/Thumper
  • CF70-12: 0-25kV, 3750J Hipots/Thumper
  • CF70-24: 0-25kV, 7000J Hipots/Thumper
  • EXT-WARN-1: One year extended warranty

Application

  • Suitable for use with cable fault locators
  • Allow modern cable fault locators to be used in conjunction with TDR's
  • Allows for quick connection of a low voltage TDR.

Catalog Number

HVC 4000