Image of HHDA13-280 High Voltage Grounding Stick

High Voltage Grounding Stick

$2,076.00 USD

Brand: Hipotronics

Catalog ID: HHDA13-280

The stick can safely discharge devices under test (DUT) that have had up to 120kV applied to them. After high voltage has been applied to a DUT such as cable, switchgear, transformers, or other electrical apparatus, it is very important to discharge the DUT to ensure it can be safely handled after testing.

  • External safety grounding device
  • Grounding Stick with 25ft braided lead, rated to 120kV

General

Catalog Number

HHDA13-280

UPC

850029708070

Dimensions

Dimensions

53 in x 3 in x 1 in

Height

1 in

Length

53 in

Weight

4 lb

Width

3 in