Image of HH-WARN-DI High Voltage Safety Warning Light

High Voltage Safety Warning Light

$1,363.00 USD

Brand: Hipotronics

Catalog ID: HH-WARN-DI

Safety Strobe light with magnetic base

Safety strobe light with magnetic base for portable AC/DC DI hipots

General

Catalog Number

HH-WARN-DI

UPC

850029708100

Dimensions

Dimensions

72 in x 2 in x 8 in

Height

8 in

Length

72 in

Weight

2 lb

Width

2 in